Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications

Teqwave H – Ultrasonic concentration meter

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

D9HB
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-

Producto no disponible en este mercado

Resumen de especificaciones

  • Error de medición máx.

    Densidad: ±0,01 g/cm³
    Temperatura: ±0,5 K
    Velocidad del sonido: 2 m/s

  • Rango de medición

    Concentración según la ficha técnica de la aplicación sobre concentraciones, máximo de 0 a 100 %
    Velocidad del sonido de 600 a 2.000 m/s
    Ficha técnica de la aplicación sobre temperatura, máximo de 0 a +100 °C (32 a +212 °F)
    Densidad de 0,7 a 1,5 g/cm³

  • Rango de temperatura del medio

    0 a 120 °C (32 a 248 °F)

  • Máx. presión de proceso

    máx. 16 bar a 20 °C (232 psi a 68 °F)

Ámbito de aplicación

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous quality monitoring of beverages and in cleaning processes

Device properties

  • Nominal diameter: DN 25 (1")

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Ventajas

  • High accuracy and repeatability – concentration calculation with latest algorithms

  • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Gama Xpert

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Xpert: domine sus aplicaciones más exigentes ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products