Producto no disponible en este mercado
Resumen de especificaciones
-
Precisión
Pt100, GOST 6651-2009 (–200 … +850 °C (–328 … +1 562 °F))
Pt100, IEC60751 (–200 … +850 °C (–328 … +1 562 °F))
Pt1000, IEC60751 (–200 … +250 °C (–328 … +482 °F))
Pt100, JIS C1604-81 (–200 … +510 °C (–328 … +950 °F))
Ámbito de aplicación
The iTEMP TMT31 is a reliable, long-term stable, single-channel 4 to 20 mA temperature transmitter for thermometers with terminal head Form B suited for use in Zone 2 / Div. 2 areas. Individual transmitter-sensor matching with Callendar-Van Dusen linearization further improves your temperature measurement accuracy for RTD sensors. Push-in terminals for quick wiring facilitate installation. The device is available pre-configured or can easily be parametrized using free software tools.
Highly accurate and reliable temperature measurement for various industrial and hygienic process applications
Certified for use in Zone 2 (Ex ec) / Div. 2 areas
Input: Single RTD sensor input for Pt100 or Pt1000 (2-/3- or 4-wire) sensors
Output: 4 to 20 mA analog output
Configurable or factory-set fixed parameters
Installation in terminal heads Form B as per DIN EN 50446
Ventajas
Push-in terminals for fast, tool-free wiring during installation or maintenance
Simple parametrization via free software tools (requires FXA291 or TXU10)
Transmitter-sensor matching using Callendar-Van Dusen linearization for critical measurement points
Improved RTD measurement accuracy up to 0.1 K and long-term stability
Diagnostics information according to NAMUR NE 107
Ready-to-use: Factory pre-configured
Gama Fundamental
-
Simple products
- Easy to select, install and operate