Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

iTHERM TwistWell – thermowell with helical design

Barstock thermowell for high velocity applications

A Kármán vortex street is a fluid dynamic phenomenon that occurs when a fluid (such as air or water) flows around a solid object (such as a thermowell in a pipe) under harsh conditions (such as high pressure / velocity). The fluid separates from the surface of the thermowell and creates vortices downstream. These vortices cause vortex-induced vibrations (VIVs), which can damage or even destroy the thermowell if they are too severe. They can also significantly affect the stress on the thermowell.

Benefits

  • > 90% reduction of vortex-induced vibrations
  • Static loads can be calculated acc. ASME PTC 19.3 TW
  • Easy installation for all nozzle sizes starting from 1” / DN25
  • Effectiveness of the design verified by an independent 3rd party agency

Our barstock thermowell with patented helical iTHERM TwistWell design drastically prevents vortices alongside the complete length of the thermowell stem and reliefs the thermowell of the high dynamic stresses. It grants a long immersion into the process and standard diameters for an optimal measurement result. It results in drastic mitigation of vortex shedding effects and makes it the perfect alternative for process conditions where standard thermowells fail due to vortex-induced vibrations!

4 Productos
Filtrar X icon

Descargas

Explorar otros recursos

document icon
Achieving highest steam quality in HRSG systems
By integrating a thermometer with iTHERM TwistWell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.
download icon Descarga
document icon
Whitepaper helical barstock thermowell
iTHERM TwistWell thermowell design shows >90% reduction in flow-induced vibrations and stress compared to standard thermowells, validated through experimental and FEM analysis.
download icon Descarga